"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "15593","PRT-15593","Lithium Ion Battery Pack - 10Ah (3A/1A USB Ports)","
This is the same 10Ah battery pack that provides power to the SparkFun Jetbot! The battery pack supports blind plug-in with two fast charging protocol USB ports, along with a simple capacity indicator and power button to make this a great option for mobile USB power on your next project. The USB ports support intelligent identification and fast charging protocol (QC 3.0 18W).
Features:
Documents:
","This is the same 10Ah battery pack that provides power to the [SparkFun Jetbot](https://www.sparkfun.com/products/16417)! The battery pack supports blind plug-in with two fast charging protocol USB ports, along with a simple capacity indicator and power button to make this a great option for mobile USB power on your next project. The USB ports support intelligent identification and fast charging protocol (QC 3.0 18W). **Features:** * 10,000 mAh capacity * Micro USB Input: 5V 2A, 9V 2A * Type-C Input: 5V 3A, 9V 2A, 12V 1.5A (PD+QC 3.0 18W) * USB Output: 5V 3A, 9V 2A, 12V 1.5A (QC 3.0 18W) * Type-C Output: 5V 3A, 9V 2A, 12V 1.5A (PD+QC 3.0 18W) **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/4/f/3/9/1/15593-DS-Lithium_Ion_Battery_Pack_-_10Ah__3A-1A_USB_Ports_.pdf) ","2021-01-07 15:15:03.339885-07","21.5","21.520.4319.35","1","","1","","","","","","8507.60.0020","190mm","95mm","20mm","0.3810lbs"," .;oxkxl, .,lk0KKKKKKKOc. .,lk0KKKKKKKKKKKKK0d, .,lk0KKKKKKKKKKKKKKKKKKKKOl. .,lk000KKKKKKKKKKKKKKKKKKKKKKKK0x, \'cx000000KKKKKKKKKKKKKKKKKKKKKKKKKKKKOc. \'cx00000KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK0d, \'cx00KKKK0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKOl. .:dO0000KKKK0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK00Okxc .;oO0000000KKKKK00KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK00Oxoc:cd, .,ok00KKKK0KK00KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK00kdl:;cooxk\' .,lk000KKKKKKKKK00000KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK00Okxo:;:ldxxddl. .,ok0KKKKKKKKKKKKKK0KK0K0000000KKKKKKKKKKKKKKKKKKKKK0000Okoc;;coxkkkdc,. .,lk00KKKKKKKKKKKKKKKKKKKKKKKK0000K0KKKKKKKKKKKKKKKKK000Okxl:,;ldkOkkxc\'. \'lk0KKKKKKKKKKKKKKKKKKKKKKKKKKK000000000KKKKKKKKKKKK0000Oxdc;;:oxOOkxl,. \'oxk00KKKKKKKKKKKKKKKKKKKKKKKKKKK0000kk000KKKKKKKK0000Okdl:;:ldkOkxo:\'. lo::dk00KKKKKKKKKKKKKKKKKKKKKK000000d:lx000KKK0000Okxoc;;cdkO0Okl,. ;oxl;:dO00KKKKKKKKKKKKKKKKK00000000c:\'O00000000Okdl:;:oxO00Oxc\'. .. \'cddl;cdk00KKKKKKKKKKKKKKK0000OOc\';\'co0000OOxdc::ldkO0Oko;. :Okkko, \'cddc;cdO00KKKKKKKKKK0000k;l.,cco0000Okdoc::oxkOOOxc\'. \'0x .lOolool, \'cddc;cdO000KKKK0OOOdl..,;dx000OOxoc::ldkOOkkl;. ,ko.:dK00k:cOk. ,cddc;cdk00000\'.:,..lx0000Okdl::cdxkOOkd:\'. .xx0kx00Ododl. .,lddc;cdk000x.:dO000OOxdl:coxkOOkxl,. .dxkck0kxd:. .;lddc;cdO000000Okxoc:ldxkOOkd:\'. .,. ,xOOxkOd:\' .;lddc;cxOOOkdlccoxkOOkxl,. .:xOOOk0OdxkOO: .;lddldkOkdodxkOkko:\'. \'oO00OOO00OkxkXk\' .:dO0KKK0Okkdc,. .codkOOO00kdoxxxXx. .cdxkkxo:\'. \':oool:lxkxdoxOOK0xXx. ..\'\'. .:ddollc:ckOxoo0XKOkd. .;l::cxOc.,oOKK00xl .,.lOl ,xOO000Od: lkc.ckdkO00Od. \'dkllo:xkdol; .lO0OkOol:\' \';:;. ","https://www.sparkfun.com/products/15593/images.txt","Battery","9","","18286, 16271, 16308, 13851, 18486, 13854, 13855, 13853, 13856, 18487, 15101, 9835, 14219, 10512, 13852, 12083, 14299, 552, 17279, 9547, 12899, 9925, 11855, 12900",""