"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"15631","KIT-15631","SparkFun Inventor\'s Kit for Arduino Uno - v4.1","
The SparkFun Inventor\'s Kit (SIK) for Arduino Uno is a great way to get started with programming and hardware interaction with the Arduino programming language. The SIK includes everything you need to complete five overarching projects consisting of 16 interconnected circuits that teach everything from blinking an LED to reading sensors. The culminating project is your very own autonomous robot! No previous programming or electronics experience is required to use this kit.
The online guide contains step-by-step instructions with circuit diagrams and hookup tables for building each project and circuit with the included parts. Full example code is provided, new concepts and components are explained at point of use, and troubleshooting tips offer assistance if something goes wrong.
The kit does not require any soldering and is recommended for beginners ages 10 and up who are looking for an Arduino starter kit. For SIK version 4.1 we took an entirely different approach to teaching embedded electronics. In previous versions of the SIK, each circuit focused on introducing a new piece of technology. With SIK v4.1, components are introduced in the context of the circuit you are building, and each circuit builds upon the last, leading up to a project that incorporates all of the components and concepts introduced throughout the guide. With new parts and a completely new strategy, even if you\'ve used the SIK before, you\'re in for a brand-new experience!
This version of the SIK replaces the SparkFun RedBoard Qwiic with the Arduino Uno (SMD version) and comes without the SIK guidebook and carrying case. With these components being swapped and removed, we were able to reduce the overall size and weight of the kit, making shipping cheaper and easier for anyone ordering internationally.
Note: As stated above, this SIK does NOT include a carrying case or print guidebook.
Includes:
Documents:
Examples:
- Project 1: Light
- Circuit 1A: Blinking an LED
- Circuit 1B: Potentiometer
- Circuit 1C: Photoresistor
- Circuit 1D: RGB Night-Light
- Project 2: Sound
- Circuit 2A: Buzzer
- Circuit 2B: Digital Trumpet
- Circuit 2C: \""Simon Says\"" Game
- Project 3: Motion
- Circuit 3A: Servo Motors
- Circuit 3B: Distance Sensor
- Circuit 3C: Motion Alarm
- Project 4: Display
- Circuit 4A: LCD \""Hello, World!\""
- Circuit 4B: Temperature Sensor
- Circuit 4C: \""DIY Who Am I?\"" Game
- Project 5: Robot
- Circuit 5A: Motor Basics
- Circuit 5B: Remote-Controlled Robot
- Circuit 5C: Autonomous Robot
Videos
","The SparkFun Inventor\'s Kit (SIK) for Arduino Uno is a great way to get started with programming and hardware interaction with the Arduino programming language. The SIK includes everything you need to complete five overarching projects consisting of 16 interconnected circuits that teach everything from blinking an LED to reading sensors. The culminating project is your very own autonomous robot! No previous programming or electronics experience is required to use this kit.
The [online guide](https://learn.sparkfun.com/tutorials/sparkfun-inventors-kit-experiment-guide---v41) contains step-by-step instructions with circuit diagrams and hookup tables for building each project and circuit with the included parts. Full example code is provided, new concepts and components are explained at point of use, and troubleshooting tips offer assistance if something goes wrong.
The kit does not require any soldering and is recommended for beginners ages 10 and up who are looking for an Arduino starter kit. For SIK version 4.1 we took an entirely different approach to teaching embedded electronics. In previous versions of the SIK, each circuit focused on introducing a new piece of technology. With SIK v4.1, components are introduced in the context of the circuit you are building, and each circuit builds upon the last, leading up to a project that incorporates all of the components and concepts introduced throughout the guide. With new parts and a completely new strategy, even if you\'ve used the SIK before, you\'re in for a brand-new experience!
This version of the SIK replaces the SparkFun RedBoard Qwiic with the Arduino Uno (SMD version) and comes without the SIK guidebook and carrying case. With these components being swapped and removed, we were able to reduce the overall size and weight of the kit, making shipping cheaper and easier for anyone ordering internationally.
**Note:** As stated above, this SIK does NOT include a carrying case or print guidebook.
-> <-
**Includes:**
* [Arduino Uno --- R3 SMD](https://www.sparkfun.com/products/11224)
* [Arduino and Breadboard Holder](https://www.sparkfun.com/products/11235)
* [White Solderless Breadboard](https://www.sparkfun.com/products/12002)
* [SparkFun Mini Screwdriver](https://www.sparkfun.com/products/9146)
* [16x2 White-on-Black LCD](https://www.sparkfun.com/products/709) (with headers)
* [SparkFun Motor Driver](https://www.sparkfun.com/products/14450) (with headers)
* [Pair of Rubber Wheels](https://www.sparkfun.com/products/13259)
* [Pair of Hobby Gearmotors](https://www.sparkfun.com/products/13302)
* [Small Servo](https://www.sparkfun.com/products/9065)
* [Ultrasonic Sensor](https://www.sparkfun.com/products/15569)
* [TMP36 Temp Sensor](https://www.sparkfun.com/products/10988)
* [6\' SparkFun USB Cable](https://www.sparkfun.com/products/512)
* [Jumper Wires](https://www.sparkfun.com/products/11026)
* [Photocell](https://www.sparkfun.com/products/9088)
* [Tricolor LED](https://www.sparkfun.com/products/9264)
* [Red, Blue, Yellow and Green LEDs](https://www.sparkfun.com/products/12062)
* [Red, Blue, Yellow and Green Tactile Buttons](https://www.sparkfun.com/products/14460)
* [10K Trimpot](https://www.sparkfun.com/products/9806)
* [Mini Power Switch](https://www.sparkfun.com/products/102)
* [Piezo Speaker](https://www.sparkfun.com/products/7950)
* [AA Battery Holder](https://www.sparkfun.com/products/9835)
* [330](https://www.sparkfun.com/products/14490) and [10K](https://www.sparkfun.com/products/14491) Resistors
* Binder Clip
* Dual Lock™ Fastener
**Documents:**
* [SIK Printed Guide Flipbook](https://www.sparkfun.com/SIKguidebook)
* [SIK Printed Guide](https://github.com/sparkfun/SIK_Guide/raw/master/English/SIK%20v4.1a%20Book%202020%20Web.pdf) (PDF, Download File: 31.9MB)
* [SIK Guide Errata](https://www.sparkfun.com/SIKerrata) (v4.1)
* [Online Experiment Guide](https://learn.sparkfun.com/tutorials/sparkfun-inventors-kit-experiment-guide---v41)
* [SIK Info Page](https://www.sparkfun.com/pages/sparkfun_inventors_kit)
**Examples:**
* Project 1: Light
* Circuit 1A: Blinking an LED
* Circuit 1B: Potentiometer
* Circuit 1C: Photoresistor
* Circuit 1D: RGB Night-Light
* Project 2: Sound
* Circuit 2A: Buzzer
* Circuit 2B: Digital Trumpet
* Circuit 2C: \""Simon Says\"" Game
* Project 3: Motion
* Circuit 3A: Servo Motors
* Circuit 3B: Distance Sensor
* Circuit 3C: Motion Alarm
* Project 4: Display
* Circuit 4A: LCD \""Hello, World!\""
* Circuit 4B: Temperature Sensor
* Circuit 4C: \""DIY Who Am I?\"" Game
* Project 5: Robot
* Circuit 5A: Motor Basics
* Circuit 5B: Remote-Controlled Robot
* Circuit 5C: Autonomous Robot
**Videos**
","2019-10-31 15:17:21.968686-06","117.95","117.95112.05106.16100.26","1","1","","","","","","1","8542.31.0001","273mm","229mm","83mm","1.2750lbs","
... ...
. . .. ... \'
. . .......;.. ..:,......
. ..... ...\'. . . ,\'.\'\'\'\'.l. .,
.... . .... . , .\'.... \'\'; ..
. ..... . . \', . .\', ... \';\' ...
. . \'.. ,.... .\'; . . ,. \'. . ..
.............. . \'. . \' ... ....;. ., . . .....
.. .... \' .\' ........ ::. \'. ,..,,,.
.. ..... .. ,;..: .c.;. ;..,, .. l
\' \'.\' . ... ;,. ,:l:\'\'\';;,. .dkc,,\':
. ..\'. ;c:...\'.. .\'..;;o:OOOkdkkll:;00XKKOk;
... \'. .l;c;lc,o;.; ol:cdxd0xokOx00dkkxxOxKx
.... ,. .c,.\'\'ld:oOOkd;;llllddxxxkOkxlloxdOkxc:,.
.... :. .c,,.,.:kOko,cdo;l,oOOkdcc,\'\';oc::ldxxxko;.
.,;,.. ; ,;ccocxxkk,cOoldOxOXOkolc:;:d:,\'\'ccc::dXNXX0xl;.
;. .\'.\',;.,. \':OxOdko0K0doOxlx0KK0OxkxxdcdlccllooxdlONNNXXXXXXXXOo.
.;ldkxxl;. .. .o;. \'ldx0XKKkloxlkK0OoOKOxxox0OOkxdolooxxkkKXKXXXOO00KXKkc.
,o0KXXXKXkOOOdoc,; .cOOKxc,\'codxd:\'\'lxcKkKkk00OxxOxkkx0xc:cx0XXXk;dllcdO0Od;.
.:OKKX00XN0kxK0O0XKKOxkKdc;;..;c;\',c:\'ok.:cllcok00kkO00xxOk0XX0KXKkccdk00kl,.
.;ccldOKX0KXxo::lx0Oddlx:KKx,.;odOocc;,;d;......:kd0ddkKKXNXKXXXKkcok0KOd:\'
.cocodl:l0XO:\':cxXN0......l0Kk;dOOol;;\'.\'ck:...:dkxkO\'..o:;oXKNXXXKNX0xl;.
.dc,::cl:OXd;,xO0xNNXoc,.....,\'\';ldlK0x,\'..x:c\',ok00d;:.. .XXNNXXKOdc\'.
:XOkxkllOXd,\',k0O0k0KXXKOxl;\'......\'oO0c\':xx.\'O:.....\'.;...:dXXXXOxl;..
xK00XNKKKk;;;:clllodOkOk0KXK0koc,........\'\',\'\'Od.. .\'lo0XXX0ko:\'.
lO0XKXKXKc .;::c:,\'.;dOkkxxxxxOKK0xo:,........d;.....\'cdOKXKOxl;..
;kxOK0OKX:.,,,;:\',,.,ccc:;oxxxxxkO0K00Odl;.... ..:d0000000kOl.
lxxkOx0Ko;::ccc::;\',ccoodddddxxxxxxdxxO0OOOxl;.;cOKKKXXXKXXK0KOxc;.
,ldkdx00o:looxOXXkooddooooodxxxkkkkkkkxkkO0KKKKX0XKXXKXXKKXOkocclo:
..;:dOKK00KNNKOkxdolllllloodddddddolccoxkkO00xKXXXXOOKX0xc,..\'.:o.
.;lddxxxxxdollc:::::::::::::;;;;....;cdl0XXKxkOOKOo,.\',,.\'.o;
..\',,;;;,,,,\'\'\'\'\'\'\'\'\'\'............;xK0Ox;:lOkl\'......;.l\'
............................:kXXXkld,l0o\',..\'..\';\'o.
..\'0XXO00oldOd\'\'...,\'\',,:c
\'KNNNNXXOKO;........\'\'o
:0XO0XNNXKd..........c.
,k0O00K0XOc.........c\'
.okkk0KO0kc.......\'l.
.okxO0kkxo\'....\':c.
.\':xOxxoo:;:lo,
.\';loooc,
","https://www.sparkfun.com/products/15631/images.txt","Arduino,
Kits,
Development Kits,
SparkFun","86","","https://www.youtube.com/watch?time_continue=1&v=672_Y8PxFJc,
https://www.youtube.com/watch?time_continue=1&v=Uu70iovoctM,
https://www.youtube.com/watch?time_continue=1&v=U_rzE_ySVMQ,
https://www.youtube.com/watch?time_continue=1&v=Ak7OZY6Ul4s","21301,
22230,
17362,
17363,
14478,
12649,
11021,
15123,
13975,
12002,
9065,
11696,
13302,
9806,
19177,
13259,
18158,
12062,
9088,
9264,
21272,
14719,
11235,
14352"