"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "15664","TOL-15664","Power Supply - 12V/5V (2A)","
Does your project need a little more umph than our wall wart adapters can supply? Why not give this a shot? This 2A \""laptop brick\"" supply outputs both 5V and 12VDC and is terminated with a 4-pin ATX connector.
The ATX connector is a standard 8981 Series Power Connector, like the disk drive connectors in your PC. Adapters and cable assemblies are easy to come by at computer supply stores (also, check our related items) so you shouldn\'t have any trouble getting your project powered up.
Note: Only the pin next to 5V is grounded. The pin next to 12V is not connected (NC). Please refer to the picture of the bottom of the unit for more information. The AC cable for is included and works with 100-240VAC inputs via a 2-prong style plug.
Features:
Documents:
","Does your project need a little more *umph* than our wall wart adapters can supply? Why not give this a shot? This 2A \""laptop brick\"" supply outputs both 5V and 12VDC and is terminated with a 4-pin ATX connector. The ATX connector is a standard 8981 Series Power Connector, like the disk drive connectors in your PC. Adapters and cable assemblies are easy to come by at computer supply stores (also, check our related items) so you shouldn\'t have any trouble getting your project powered up. **Note:** Only the pin next to 5V is grounded. The pin next to 12V is not connected (NC). Please refer to the picture of the bottom of the unit for more information. The AC cable for is included and works with 100-240VAC inputs via a 2-prong style plug. -> <- **Features:** * Input Voltage: 100 to 240VAC @ 50-60Hz * Output Voltage: 12V / 5V * Output Current: 2A * Output Power: 34 Watts * Input Connector: IEC C14 * Output Connector: Molex 8981 **Documents:** * [Hookup Guide](https://learn.sparkfun.com/tutorials/12v5v-power-supply-hookup-guide) * [Datasheet](https://cdn.sparkfun.com/assets/6/9/3/a/2/12V2A_5V2A.pdf) * [4-Pin ATX Connector Pinout](http://cdn.sparkfun.com/datasheets/Prototyping/molexpinoutdiagram.jpg) ","2019-10-10 15:46:02.197866-06","11.95","11.9511.3510.76","1","","1","","","","","","8504.40.9510","137mm","86mm","42mm","0.4551lbs"," ..,:ccc;\'. .,cc:\'.. ...,:oc. ..,:cc,. .x; ..;cc;\'. .O. ..,::::,.. :d \':c:,.. \'O .ll\' \'O \'k. :d \'Ol\' ,dOo:. .ko ,x0kxkkkkO0Od;. \'0K0. ,oxkkkkkkkkkk0KOo,. .O000. .:xkkkkkkkkkkkkkkkkO0Kkl, .xxxk0l lkxddxkkkkkkkkkkkkkkkkkOKKkc\' x000KKk. ,ooxxooooxkkkkkkkkkkkkkkkkOOK0xc\' .000000k. .oodoooxdllcdxkkkkkkkkkkkkkkkkOOOc: xO0000O. \'coooodoodxocclxkkkkkkkkkkkkkx;,co ;cc:,. .\':loooddoodoc::okkkkkOOko;;xkxd. .,:loooddoooc::cdkkl;ckKXXK0l. .;cooooooooocdOcxOKNKOO0K0x:. .\':looooooxkxxxkxl:ldkk00Od:. .;loooxkkkOd,. .,:o0kOx; .\':oxxo:,\'.. .::oxl\' . .;ol, .,ll,. .:l:. .,:;. ,;, .;loxo;. :kdkkkOOOOd\' KNKox::dOO00x; ,. xXNXKK0xkOOO00k:. .okc. ckKKXKKKKKKKXK000k:.. .. .,kOxxo:. .:oxO0KKKKXKK000K0Okl;\'... .\'dOOOOxo::dx: ...,;clok0Okk0KK0Okkxkkxl\' ,x0OOOOOkO0kkl:. ...;kOxx0K0xooxkkO0l .cxdoodxxk0O0KOkkc\'. .:kkkxk0XK00kKO; \'okxxxO0K0Ol. lxkxk0KKKX0x. .\':o:cdd:. .xld;.,lOX0. .,lxxoc:,,\'\',:oxc;.. .. ..\';;::;\'. ","https://www.sparkfun.com/products/15664/images.txt","Power Supply","403","","13716, 15311, 15312, 18376, 13831, 15313, 18375, 15314, 11456, 18374, 13104, 13105, 15035, 15700, 19194, 16893, 14338, 19466",""