×

We will be closed on November 25, 2021 and November 26, 2021 in observance of the Thanksgiving holiday. We will resume normal operations on November 29, 2021. Wishing you a safe and happy holiday from all your friends at SparkFun!

×

Receive a free SparkFun USB Thumb Drive with every order this weekend. Details.

FB / CodeFWD Custom Kit

Added to your shopping cart

This product is a special kit developed in partnership between CodeFWD by Facebook and SparkFun. It contains 10 micro:bit Go Bundles and an adjustable storage case.

The micro:bit is a pocket-sized computer that lets you get creative with digital technology. You can code, customize and control your micro:bit from anywhere! Use your micro:bit for all sorts of unique creations, from robots to musical instruments and more. At half the size of a credit card, this board is equipped with a surprising amount of hardware, including 25 red LED lights that can flash messages. There are two programmable buttons that can be used to control games or pause and skip songs on a playlist. The micro:bit can even detect motion and tell you which direction you’re heading. It can also use Bluetooth Low Energy (BLE) to interact with other devices and the internet.

This micro:bit Go Bundle provides you with everything you need to get hooked up and powered. This kit includes the micro:bit, a short USB cable, a AAA battery holder and AAA batteries. Also inside the Go Bundle you will find a Quick Start Guide with four unique ideas to get you started with micro:bit! The Go Bundle is a quick and economical way to get started with the micro:bit.

  • 10x micro:bit go Bundle
  • 1x adjustable storage case
  • 32-bit ARM Cortex-M0 CPU
  • 256KB Flash
  • 16KB RAM
  • 5x5 Red LED Array
  • Two Programmable Buttons
  • Onboard Light, Compass, Accelerometer and Temp Sensors
  • BLE Smart Antenna
  • Three Digital/Analog Input/Output Rings
  • Two Power Rings --- 3V and GND
  • 20-pin Edge Connector
  • MicroUSB Connector
  • JST-PH Battery Connector (Not JST-XH)
  • Reset Button with Status LED

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

Perfect for learning to code in a hurry!

This Micro:Bit kit is awesome! The MIcro:Bits are small so they are the perfect size for physical computing projects. I got started with them over the weekend and by Monday morning I was ready to start a project with my high school students in Python. They will be coding LEDs for Christmas decorations. The tiny Micro:Bit and battery pack fit perfectly on the back of the decoration without being seen from the front.

My elementary school kids will be using the Micro:Bits in the future. With MakeCode and Scratch programming for the younger kids, and Python for the high school students, Micro:Bits fit a wide variety of coding needs. I couldn't be happier!

Terrific Tool to Bring Coding to Life!

I have only just begun utilizing the micro:bit boards that comprise this kit, but already I can see the great potential from bringing coding into the physical world and igniting students' curiosity and drive to solve problems. These little boards contain a great variety of sensors and the LED light grid is a terrific way for students to learn how to control a display and provides a way for students to visually see their code running on the board. I highly recommend this well-thought-out tool for bringing coding to life in the physical world.