Inky pHAT (ePaper/eInk/EPD)

Added to your shopping cart

A low-energy, high-falutin, electronic paper (ePaper/eInk/EPD) display for your Pi, in three different color schemes: red/black/white, yellow/black/white, and black/white!

Inky pHAT's beautiful 212x104 pixel, display is ideal for displaying simple graphics and crisply-rendered text and, because it's like paper, it's readable in bright sunlight.

Use Inky pHAT as a cute little clock, display tweets on it, the weather, news headlines, sports scores, and more. It's also ideal for graphing data from remote sensors, CPU load or temperature, or stock prices.

Note that the Python library (as of October 2018) has been completely re-written to be compatible with both Inky pHAT and the larger Inky wHAT displays. This new Inky Python library drops support for the original (V1) Inky pHAT, but you can still use the original Inky pHAT Python library if you have one of these original boards. If you have a newer Inky pHAT, we strongly suggest you use the new Inky library.

  • 2.13" EPD display (212x104 pixels)
  • Inky pHAT pinout
  • Compatible with all 40-pin header Raspberry Pi models
  • Python library
  • Comes fully assembled

Multi-color EPD displays, like the ones on Inky pHAT, use ingenious electrophoresis to pull coloured particles up and down on the display. The colored particles reflect light, unlike most display types, meaning that they're visible under bright lights. It takes approximately 15 seconds to refresh the display, with a typical 8mA current draw during refreshes. The black/white display can be refreshed much more quickly, in just a second or two.

Everything comes fully-assembled, and there's no soldering required! The display is securely stuck down to the Inky pHAT PCB and connected via a ribbon cable. Just pop Inky pHAT on your Pi and run our installer to get everything set up!

It'll work with any 40-pin version of the Pi, including Pi Zero and Pi Zero W.

Software

The Python library takes the stress out of displaying text and images on Inky pHAT, and the examples include a cute clock and weather display. There's a one-line-installer for the Python library too, to make installation a little more straightforward.

Notes

  • Pro-tip: you can treat the three-colour displays as black and white - InkyPHAT("black") - and they'll refresh as quickly as a black and white display, in just a couple of seconds
  • Overall dimensions: 65x30x8.5mm (WxHxD, depth includes header and display)
  • Display usable area dimensions: 48.5x23.8mm (WxH), 2.13" diagonal

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.