tall headers<\/a>, but be extremely careful not to short any components on the metal top case!<\/p>\n\nIncludes:<\/strong><\/p>\n\n\n- Anodized Aluminum Enclosure<\/li>\n
- Hex Bolts<\/li>\n
- Allen Key<\/li>\n
- Thermal Tape<\/li>\n<\/ul>\n\n
Features:<\/strong><\/p>\n\n\n- Anodised aluminium top and bottom case in Magnetite Grey<\/li>\n
- Heatsink fins<\/li>\n
- Thermal pad<\/li>\n
- Hex bolts and Allen Key included<\/li>\n
- Access to all ports, pins, and connectors<\/li>\n
- Compatible with Raspberry Pi 4<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Assembly Instructions<\/a><\/li>\n<\/ul>","description_markdown":"Why use a heatsink and a case, when you can use a heatsink case?! This magnetite grey, anodised aluminium case for the Raspberry Pi 4 will give you 10-15\u00b0C of passive cooling under a full CPU load. This case is great for situations where you want completely silent cooling, like home media centers.\r\n\r\nIt comes with a thermal pad to provide thermal contact between the CPU and top case, and a handy Allen Key and set of hex bolts to attach the case together.\r\n\r\nThe case gives you access to all of the ports, pins, and connectors. You can just about get away with using low-profile HATs and pHATs (those without bulky components on the underside) using one of our [tall headers](https:\/\/www.sparkfun.com\/products\/16763), but be extremely careful not to short any components on the metal top case!\n\n**Includes:**\n\n* Anodized Aluminum Enclosure\r\n* Hex Bolts\r\n* Allen Key\r\n* Thermal Tape\n\n**Features:**\n\n* Anodised aluminium top and bottom case in Magnetite Grey \r\n* Heatsink fins\r\n* Thermal pad\r\n* Hex bolts and Allen Key included\r\n* Access to all ports, pins, and connectors\r\n* Compatible with Raspberry Pi 4\n\n**Documents:**\n\n* [Assembly Instructions](https:\/\/learn.pimoroni.com\/tutorial\/sandyj\/assembling-the-heatsink-case)\n\n","date_published":"2019-10-31 15:16:08.277449-06","price":18.53,"qty_price":{"1":18.53,"100":17.55},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"3923.10.9000","pack_length":"98mm","pack_width":"66mm","pack_height":"34mm","packed_weight":"0.2629lbs","ascii_art":"\n\n\n\n\n\n\n ':,.\n 'cdxOkxl,\n .,ldxxxxxxxxxdl,.\n .;odxxxxxxxxxxxxxxxdl,.\n .;odxxxxxxxxxxxxxxxxxxxxxdo;.\n .;odxxxxxxxxxxxxxxxxxxxxxxxxxxddo:.\n .;odxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxdllc,.\n .:ddxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxddddcxx,\n 'lolddxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxl,..,;. ,ll'\n .:odkkodxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxo;.....' ':xk00,..\n .:odddxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxo;...'.. ,;lxOxllcl..,...\n .:odddxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxo;...... 'dOkkO0OOOxkOxoo;;.\n ..lodxxxdxxdxxxxxxdxxxxxxxxxdxxxxxxdxxxdd:...... .:k0kO0OO00OOKOO00kkdll,,.\n .,,llxxxxxxdxxdxxxxxxxxxxxxxdxxdxxxddc'..... .oOOk00OOKOO00OOKOO00OO0xxl:c..\n ..:,oodxxdxxxxxxxxxxxxxdxxxxdxddl,..... .:k0kO0OO00OOKOO0KOOK0O00kO0Okkdoc,;.\n .'::odxxxxxxxxxxxxxxxdloddlc...... .;x0OO00OO0OO00OOKOO00OOKOO00OOKOOOOxkolc'\n ..;,olddddxxdxxxdxxddo;lkc,.. 'oOOOO0OO00kOKOO00OOKOO00O0X0O0KkOKOk0Kkc....\n ..c,oddddxdxxddo:...,:,. .. .lO0kO00kOKOO00kOKOO0KOOK0kO0OKXN00KOOKKx;...',.\n ..,,llddddo:'...'.'. .'cxdccx0Ok00kO00kOKOO00kOK0O0KOO0OkOOkd0KXKX0o'...',,'\n ..:',c,...'.. .. .dkOkO0OkOKOO00kOKOk0KOOK0kOKOk00kOOxxoOOo;..',:,'.\n ..;.... .,'ld'koxOKlxO0OO00kO00O0KOO00kO0OkO0kO0Oo;...''.:;\n .,:ock::0XXOK;kkkk00kOK0kOKOk00kO0OkOKOc'...',..\n ,;.;;okOkdxo0;0lkOKOk00kO0OkOKOk0Kk:...'',.\n .,coddlooOl0:OKOk0Kkk00kO00d,...','.\n .,'. .;loc;:ldlkO00kO0Ok00kc'...','.\n ';' .:oc;.cOck00kk00d;...',,..\n .,;. .'c:K,xd;OOOo,...',,.\n .;,. .,:O,O:.:..',,'.\n ':'. .,d;;:',,'.\n .xk;. .';'. ,,,,,,.\n .k0OOc. .,:' .''.\n ;O0000k; .;;.\n ,xO0O0Ox, .,c\n .oO0d' .:,\n .d: .:,\n .:'\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/15775\/images.txt","categories":[{"182":"Enclosures"},{"233":"Raspberry Pi"},{"398":"Raspberry Pi Accessories"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/4\/3\/7\/4\/15775-Pimoroni_Aluminum_Heatsink_Case_for_Raspberry_Pi_4_-_Gunmetal-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/4\/3\/7\/4\/15775-Pimoroni_Aluminum_Heatsink_Case_for_Raspberry_Pi_4_-_Gunmetal-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/4\/3\/7\/4\/15775-Pimoroni_Aluminum_Heatsink_Case_for_Raspberry_Pi_4_-_Gunmetal-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/4\/3\/7\/4\/15775-Pimoroni_Aluminum_Heatsink_Case_for_Raspberry_Pi_4_-_Gunmetal-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/4\/3\/7\/4\/15775-Pimoroni_Aluminum_Heatsink_Case_for_Raspberry_Pi_4_-_Gunmetal-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/4\/3\/7\/4\/15775-Pimoroni_Aluminum_Heatsink_Case_for_Raspberry_Pi_4_-_Gunmetal-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/4\/3\/7\/4\/15775-Pimoroni_Aluminum_Heatsink_Case_for_Raspberry_Pi_4_-_Gunmetal-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/4\/3\/7\/4\/15775-Pimoroni_Aluminum_Heatsink_Case_for_Raspberry_Pi_4_-_Gunmetal-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/4\/3\/7\/4\/15775-Pimoroni_Aluminum_Heatsink_Case_for_Raspberry_Pi_4_-_Gunmetal-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/4\/3\/7\/4\/15775-Pimoroni_Aluminum_Heatsink_Case_for_Raspberry_Pi_4_-_Gunmetal-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/4\/3\/7\/4\/15775-Pimoroni_Aluminum_Heatsink_Case_for_Raspberry_Pi_4_-_Gunmetal-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/4\/3\/7\/4\/15775-Pimoroni_Aluminum_Heatsink_Case_for_Raspberry_Pi_4_-_Gunmetal-02.jpg"}],"related_products":[15447,17980,16811,16812,15446,15773,16763,14017,16384,16764,17237,16383,17752,14273,13028,17267,16386,17157,17727,17269,13102,15008,13103]}