×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Particle Boron 2G/3G Kit

Added to your shopping cart

The Boron GSM is a powerful 2G/3G enabled development kit that can act as either a standalone cellular endpoint or 2G/3G enabled gateway for Particle Mesh networks. It is based on the Nordic nRF52840 and has built-in battery charging circuitry so it’s easy to connect a Li-Po and deploy your local network in minutes.

The Boron is great for connecting projects to the Particle Device Cloud or as a gateway to connect an entire group of local endpoints where Wi-Fi is missing or unreliable. It's everything you love about the Electron, with more features like Bluetooth and mesh networking.

All Particle hardware is designed from the ground up to work with the Device Cloud; a powerful set of tools and infrastructure to build, connect, and manage your IoT fleet. The Device Cloud for Particle Mesh is priced by network. All Particle customers get 3 free months of Device Cloud access for micro networks using a cellular gateway. A micro network is defined as a network with 10 total devices and a single gateway.

  • Boron 2G/3G development board (On-board SIM, no card necessary)
  • Mini breadboard
  • Cellular flex antenna
  • 1800mAh Li-Po battery
  • USB cable
  • Starter project includes two resistors (220 ohm), one red LED, and one photodiode
  • u-blox SARA U201 2G/3G modem
    • -HSPA/GSMqq with global hardware and SIM support
    • -3GPP Release 7
    • -Bands 800/850/900/1900/2100 MHz
  • Nordic Semiconductor nRF52840 SoC
    • -ARM Cortex-M4F 32-bit processor @ 64MHz
    • -1MB flash, 256KB RAM
    • -IEEE 802.15.4-2006: 250 Kbps
    • -Bluetooth 5: 2 Mbps, 1 Mbps, 500 Kbps, 125 Kbps
    • -Supports DSP instructions, HW accelerated Floating Point Unit (FPU) calculations
    • -ARM TrustZone CryptoCell-310 Cryptographic and security module
    • -Up to +8 dBm TX power (down to -20 dBm in 4 dB steps)
    • -NFC-A tag
  • On-board additional 2MB SPI flash
  • 20 mixed signal GPIO (6 x Analog, 8 x PWM), UART, I2C, SPI
  • Micro USB 2.0 full speed (12 Mbps)
  • Integrated Li-Po charging and battery connector
  • JTAG (SWD) Connector
  • RGB status LED
  • Reset and Mode buttons
  • Dual SIM support: Nano 4FF and MFF2
  • U.FL connector for external antenna
  • Meets the Feather specification in dimensions and pinout
  • FCC and PTCRB certified RoHS compliant (lead-free)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.