×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

HD10 Series Housing for Female Terminals - 6 Cavities, Threaded Rear, No Coupling Ring

Added to your shopping cart

DEUTSCH HD10 housings are environmentally sealed, thermoplastic, and cylindrical connectors with a coupling ring for mating. HD10 connectors are available with arrangements from 3 to 9 cavities and accept size 4, 12, or 16 DEUTSCH contacts (100-13 amps).

  • Connector Style : Housing for female terminals
  • Connector System : Wire-to-Wire
  • Sealable : Yes
  • Hybrid Connector : No
  • Primary Locking Feature : Integrated in Housing
  • Number of Positions : 6
  • Nominal Voltage Architecture (V): 12, 24, 42, 48, 80, 90, 125, 240
  • Mating Pin Diameter : 2.5 mm [ .098 in ]

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.