×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

HDP20 Series Housing for Female Terminals - 24 Shell, 19 Way, E Seal

Added to your shopping cart

DEUTSCH HDP20 housings are circular shaped, thermoplastic connectors that are offered in multiple pin configurations from 2 to 47 cavities. HDP20 housings feature a coupling ring for mating and accept DEUTSCH contact sizes 4 through 20 (100-7.5 amps).

  • Connector Style : Housing for female terminals
  • Connector System : Wire-to-Wire
  • Sealable : Yes
  • Hybrid Connector : Yes
  • Primary Locking Feature : Integrated in Housing
  • Number of Positions : 19
  • Nominal Voltage Architecture (V): 12, 24, 42, 48, 80, 90, 125, 240
  • Mating Pin Diameter (mm): 1.5, 2.5
  • Mating Pin Diameter (in): .059, .098

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.