×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

StereoPi Deluxe Kit

Added to your shopping cart

Crowd Supply StereoPi is a carrier board for a Raspberry Pi Compute Module and is compatible with all compute module variants: CM1, CM3 (normal and Lite), and CM3+ (normal and Lite).

StereoPi is an open source stereoscopic camera based on Raspberry Pi. The device can capture, save, livestream, and process real-time stereoscopic video and images. StereoPi offers countless possibilities in robotics, AR/VR, computer vision, drone instrumentation, panoramic video, and more.

This kit includes everything in the StereoPi Starter Kit and adds two wide-angle (160°) cameras (w/ ~20 cm ribbon cables).

  • one StereoPi Standard Edition board
  • two V1 cameras (w/ ~20 cm ribbon cables)
  • two wide-angle (160°) cameras (w/ ~20 cm ribbon cables)
  • one Raspberry Pi Compute Module 3 + Lite
  • two short ribbon cables
  • one USB power cable
  • two power cables
  • one V1/V2 dual-camera mounting plate
  • one wide-angle dual-camera mounting plate
  • microSD card pre-imaged with Raspbian S.L.P image
  • Raspberry Pi Compatibility:
    • Raspberry Pi Compute Module 1
    • Raspberry Pi Compute Module 3
    • Raspberry Pi Compute Module 3 Lite
    • Raspberry Pi Compute Module 3+ 8GB / 16GB / 32GB eMMC flash
    • Raspberry Pi Compute Module 3+ Lite
  • Dimensions:
    • Width x length: 90mm x 40mm
    • Height: 23mm (standard edition) / 15mm (slim edition)
  • Video:
    • Input: two 15-pin CSI-2 camera connectors
    • Output: HDMI
  • Camera Support:
    • Raspberry Pi camera V1 (OV5647 sensor)
    • Raspberry Pi camera V2 (Sony IMX 219 sensor)
    • HDMI video capture module (single mode, on Toshiba TC358743XBG chip)
  • Connectivity:
    • GPIO: 40-pin classic Raspberry Pi header
    • USB: 2 x USB Type-A, 1 x USB pin header
    • Ethernet: RJ45 jack
  • Storage:
    • microSD card slot (accessed by Raspberry Pi CM3/3+ Lite)
  • Power:
    • 5VDC input via two-pin header
    • Manual power switch
  • Software:
    • Firmware update via Micro USB connector
    • Runs standard Raspbian
    • Excellent Python support
    • Tons of example code

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.