×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

StereoPi Slim Edition

Added to your shopping cart

Crowd Supply StereoPi is a carrier board for a Raspberry Pi Compute Module and is compatible with all compute module variants: CM1, CM3 (normal and Lite), and CM3+ (normal and Lite).

The Slim Edition is intended for advanced users who plan to integrate StereoPi into another device and don’t require the large connectors. StereoPi Slim edition is the same as the standard edition, but without all the bulky connectors - the Ethernet RJ45 jack, GPIO header, and dual USB Type-A connector have not been populated.

StereoPi is an open source stereoscopic camera based on Raspberry Pi. The device can capture, save, livestream, and process real-time stereoscopic video and images. StereoPi offers countless possibilities in robotics, AR/VR, computer vision, drone instrumentation, panoramic video, and more.

  • Raspberry Pi Compatibility:
    • Raspberry Pi Compute Module 1 (requires 2nd power mode, check Wiki)
    • Raspberry Pi Compute Module 3
    • Raspberry Pi Compute Module 3 Lite
    • Raspberry Pi Compute Module 3+ 8 GB / 16 GB / 32 GB eMMC flash
    • Raspberry Pi Compute Module 3+ Lite
  • Dimensions:
    • width x length: 90 mm x 40 mm
    • height: 23 mm (standard edition) / 15 mm (slim edition)
  • Video:
    • input: two 15-pin CSI-2 camera connectors
    • output: HDMI
  • Camera Support:
    • Raspberry Pi camera V1 (OV5647 sensor)
    • Raspberry Pi camera V2 (Sony IMX 219 sensor)
    • HDMI video capture module (single mode, on Toshiba TC358743XBG chip)
  • Connectivity:
    • GPIO: 40-pin classic Raspberry Pi header
    • USB: 2 x USB Type-A, 1 x USB pin header
    • Ethernet: RJ45 jack
  • Storage:
    • microSD card slot (accessed by Raspberry Pi CM3/3+ Lite)
  • Power:
    • 5 VDC input via two-pin header
    • Manual power switch
  • Software:
    • Firmware update via Micro USB connector
    • Runs standard Raspbian
    • Excellent Python support
    • Tons of example code

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.