SparkFun Artemis SnowBoard

This SparkFun Artemis SnowBoard was a limited edition version of the RedBoard Artemis. We are now out of stock and are not reproducing it.

Think of the Artemis SnowBoard as just another Arduino... That has BLE. And one megabyte of flash. And runs at less than 1mA. Oh, and it can run TensorFlow models. Ya, that too. The SparkFun Artemis SnowBoard is a limited edition of the RedBoard Artemis that takes the incredibly powerful Artemis module and wraps it up in an easy to use and familiar Uno footprint. Unlike the RedBoard Artemis, this SnowBoard comes in a matte black finish with the Artemis bow and arrow logo arranged in a snowflake pattern! We've written an Arduino core from scratch to make programming the Artemis as familiar as Serial.begin(9600). Time-to-first-blink is less than five minutes.

The Artemis SnowBoard has the improved power conditioning and USB to serial that we've refined over the years on our RedBoard line of products. A modern USB-C connector makes programming easy. A Qwiic connector makes I2C easy. The Artemis SnowBoard is fully compatible with SparkFun's Arduino core and can be programmed easily under the Arduino IDE. We've exposed the JTAG connector for more advanced users who prefer to use the power and speed of professional tools. We've added a digital MEMS microphone for folks wanting to experiment with always-on voice commands with TensorFlow and machine learning. We've even added a convenient jumper to measure current consumption for low power testing.

With 1MB flash and 384k RAM you'll have plenty of room for your sketches. The on-board Artemis module runs at 48MHz with a 96MHz turbo mode available and with Bluetooth to boot!

The SparkFun Artemis SnowBoard is a great platform to 'kick the tires' of this amazing module. If you're interesting in testing out the full capabilities of the SparkFun Artemis module or if you're looking for more compact solution, be sure to checkout our ATP and Nano versions of the Artemis line.

  • Arduino Uno R3 Footprint
  • 1M Flash / 384k RAM
  • 48MHz / 96MHz turbo available
  • 24 GPIO - all interrupt capable
  • 21 PWM channels
  • Built in BLE radio
  • 10 ADC channels with 14-bit precision
  • 2 UARTs
  • 6 I2C buses
  • 4 SPI buses
  • PDM Interface
  • I2S Interface
  • Qwiic Connector
  • Limited edition black PCB and Artemis Flake silk

SparkFun Artemis SnowBoard Product Help and Resources

Hookup Guide for the SparkFun RedBoard Artemis

August 28, 2019

Get started with the RedBoard Artemis - all the functionality of the SparkFun Artemis module wrapped in the familiar Uno R3 footprint

How to Install CH340 Drivers

August 6, 2019

How to install CH340 drivers (if you need them) on Windows, Mac OS X, and Linux.

Designing with the SparkFun Artemis

June 20, 2019

Let's chat about layout and design considerations when using the Artemis module.

Artemis Development with Arduino

June 20, 2019

Get our powerful Artemis based boards (Artemis Nano, BlackBoard Artemis, and BlackBoard Artemis ATP) blinking in less than 5 minutes using the SparkFun Artemis Arduino Core!

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.