CHERRY DW 5100

Added to your shopping cart

Quality and Ergonomics in the Workplace

Durable, ergonomic and flexible are the terms that describe the CHERRY DW 5100 desktop set. Every feature of this multi-user-capable desktop set is impressive. Due to extremely economical power consumption, battery lifetimes of up to 2 years for mouse and keyboard are possible. The keyboard with abrasion-resistant laser marking has ten practical additional keys for office and multimedia applications.

Thanks to its ergonomic shape, the 6-button mouse is perfect for right-handed users. You can navigate your cursor precisely and quickly with a resolution that can be adjusted in 2 stages. A non-slip rubber application on the side provides the right grip. The compact design of the nano USB receiver does not disturb the user and can be left in the notebook. This means that desktop set is perfect in every respect for daily use and ideal for professional workstations.

  • Wireless desktop set with abrasion-proof laser inscription
  • Durable, high quality professional keyboard with ergonomic 6-button mouse
  • Easy to install, requiring no technical knowledge
  • Battery status display in keyboard and mouse
  • Mouse has on/off switch for additional energy efficiency
  • Nano USB receiver: also ideal for permanent use with the notebook
  • Infrared sensor and adjustable resolution (1000/1750 dpi)
  • 2.4 GHz technology (range of up to 32 ft)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.