CHERRY MW 8 ADVANCED

Added to your shopping cart

Ingenious Wireless Mouse With Innovative Features for Users With Sophisticated Demands

The CHERRY MW 8 ADVANCED mouse combines fine materials, timeless design and the very latest technology to form a top-class input device.

The highly precise sensor with a laser LED allows the mouse to be used on nearly every surface, including glass tables. The resolution can be set in four stages at the touch of a button: 600, 1,000, 1,600 or 3,200 dpi. This means the mouse is ready for use with high-resolution 4k monitors.

The installed rechargeable lithium battery can be simply charged with the supplied USB cable – even while you work. The generous capacity of 550 mAh means that one charge suffices for several weeks of uninterrupted productivity.

A two-color status LED provides the user with information on the battery status, the charging status, the selected resolution or the connection status at all times.

Unlike other conventional mice, the CHERRY MW 8 ADVANCED can be connected either with the supplied 2.4 GHz wireless USB receiver or via Bluetooth. You can switch connection types quickly using a switch on the base of the mouse. This allows, for example, a laptop to be connected via Bluetooth and a PC to be connected via a regular wireless connection and both to be operated with the same mouse. Simply press the switch to switch between the two devices.

In addition, the CHERRY MW 8 ADVANCED has a highly durable mouse wheel with optical scanning, a magnetic latch for the USB receiver, and a transport pouch. The attention to detail of this mouse leaves nothing to be desired, and it is equally suitable for mobile and stationary applications.

  • Metal surface and mouse wheel
  • Connects via Bluetooth or 2.4 GHz wireless with AES-128 encryption
  • High precision sensor with four-level adjustable resolution up to 3,200 dpi
  • Works on nearly all surfaces, including glass
  • Status LED shows low residual battery charge, charging status and resolution
  • Lithium battery can be charged per micro USB
  • Extra-small nano receiver for wireless operation
  • 6 buttons and scroll wheel with optical tracking
  • Incl. practical transport pouch
  • Battery operating time: Up to 70 days with a full battery charge (depending on usage and ambient conditions)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.