ULV7 Series Anti-vandal Switch

Added to your shopping cart

E-Switch ULV Anti-Vandal Switches with 300mm Wired Leads are a version of the ULV switches with wired leads and robust voltage options of 125 / 250VAC. These E-Switch ULV switches with wired leads comes in 25mm diameter panel cutout and is IK08 impact resistant. Applications include electrical vehicle (EV) charging stations, robotic harvesters, irrigation systems, security panels, and more.

  • Actuator: F - Flat
  • Terminal: W - Wire Leads 300mm long
  • Function: H 2P ON-(ON) - Momentary
  • Body Finish: S - Stainless Steel
  • Actuator Finish: S - Stainless Steel
  • Lens Style: 3 - Ring, moveable with actuator
  • LED Color: 4 - Blue
  • Illumination Voltage: 1 - 3V
  • Contact Form: DPDT
  • Current Rating: 3A
  • Voltage Rating AC: 125VAC, 250VAC
  • Mounting Style: Panel
  • Contact Plating: Silver
  • IP Rating: IP67
  • Diameter: 25mm
  • Length: 27.2mm
  • Life: 50000 Cycles
  • Maximum Operating Temperature: +55C
  • Minimum Operating Temperature: -20C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • The "Features" section and the datasheet both state that this item can come with multiple switch functions, but there is only one option available to add to cart. How is one supposed to know which switch they are getting?

    • Sorry about that... based on the configuration info in the datasheet, and model (#ULV7FWHSS341):

      • Actuator: F - Flat
      • Terminal: W - Wire Leads 300mm long
      • Function: H - 2P ON-(ON)*
      • Body Finish: S - Stainless Steel
      • Actuator Finish: S - Stainless Steel
      • Lens Style: 3 - Ring, moveable with actuator
      • LED Color: 4 - Blue
      • Illumination Voltage: 1 - 3V

Customer Reviews

No reviews yet.