DFRobot Accessories micro: Breadboard

Added to your shopping cart

The DFRobot micro: Breadboard is a micro:bit-based expansion board designed for STEM-starter. This expansion board comes with a 3.23x2.17-inch breadboard on which all sorts of electronic components can be connected to build circuits. All IO ports of this board are led out in the form of a pin header and female header and require no welding. The micro: breadboard features on-board AB buttons, PWR indicator, independent power switch, more ways to play, and ease of use. This breadboard can be used for building and debugging circuits and for micro:bit based applications like light control lamp, smart doorbell, and temperature alarm.

  • Free from soldering
  • Electronic components can be used repeatedly
  • IO ports are led out in the form of pin header and female header
  • Supports visual programming, mind+, and python
  • Micro USB 5V power interface

Specifications:

  • 3.3V to 5V operating voltage range
  • 0V/3.3V digital output voltage
  • 0VDC to 3.3VDC analog output voltage range
  • Pin header and female header interface
  • micro:bit interface x19
  • Power interface x4
  • GND port x4
  • 3.23x2.17-inch breadboard
  • PWR indicator x1
  • Power switch x1
  • Onboard button(A/B) x2
  • 16.2cm x 7.2cm product dimensions
  • M3 screw hole

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.