PowerPal Selectable Voltage 3-Amp Breadboard Power Supply

The PowerPal is a breadboard-friendly 3A power supply module that allows you to select from four different output voltage levels. It’s ideal for regulating power to breadboard based projects along with a battery pack or wall-mount supply. It comes with two sturdy 2x2 headers which plug directly into the breadboard rail.

Through-hole pads are provided that allow the user to optionally add an additional VOUT header or on-off switch leads.

  • Rotary switch for user-selectable voltage output choices: 3.3 V, 5 V, 6 V, 7.5 V
  • 3 Amp continuous load switching power supply
  • 4 Amp peak surge rang is ideal for servo motors
  • Barrel Jack or 0.1 inch pitch headers for 5-16 VIN
  • Through-hole pads for optional On/Off switch leads
  • Green power-status LED
  • Over-current and over-voltage protection
  • Over-temperature and short-circuit protection
  • 0.1 inch (2.6 mm) diameter mounting hole
  • All headers on a 0.1 inch (2.54 mm) grid

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.