×

We are still shipping! When you place an order, we will ship as quickly as possible. We are actively monitoring the COVID-19 situation; please see all updates here. Thank you for your continued support.

Molex 2.4GHz/5GHz Wi-Fi Antenna (100mm)

Added to your shopping cart

Molex 2.4/5GHz Balanced Flex and PCB Antennas with MHF connectors are designed for fast and easy integration into Wi-Fi devices. These antennas include side and center-fed cables that enable balanced RF transmission independent of cable length variations. This particular antenna has a cable length of 100mm. These antennas feature UFL-type connectors, poly-flexible antennas, and double-sided adhesive on the antenna reverse.

  • Ground plane independent, balanced dual band antenna
  • 2.4/5GHz, Linear polarization, high efficiency over 65% on all bands (cable 100mm)
  • 35x11x0.1mm FPC size
  • Two IPEX connector options: MHF4 (2042811) and U.FL compatible (2042810)
  • Cable OD1.13mm, 6 standard length options (50-300mm)
  • Cable and connector can be customized
  • Double-sided adhesive on the antenna reverse: enables instant application anywhere on the inner wall of the device chassis by just removing tape liner
  • Topside of the poly-flexible antenna: makes for easy peel-and-stick mounting anywhere within the device chassis

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.