×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

LaserPING 2m Rangefinder

Added to your shopping cart

The LaserPING 2m Rangefinder provides an easy method of distance measurement. This near-infrared, time-of-flight (TOF) sensor is ideal for taking measurements between moving or stationary objects. This sensor works well in applications where ultrasonic sensors fail: soft objects and angled surfaces.

A single I/O pin is used to both query the LaserPING sensor for its latest distance measurement, and to read the reply.

The LaserPING 2m Rangefinder can be used with nearly any microcontroller, utilizing its PWM mode or optional serial mode. It is designed to be circuit- and code-compatible with the PING))) Ultrasonic Distance Sensor, making applications adaptable where different environmental conditions need to be considered. Measurements can even be taken through an acrylic window to protect the sensor; see the product guide for material selection guidelines.

The sensor’s built-in co-processor ensures the right logic levels. Its I/O connections operate at the same voltage supplied to the VIN pin, for compatibility with 3.3V and 5V microcontrollers.

  • Non-contact distance measurement with a 2cm to 200cm range
  • Factory pre-calibrated for accuracy with 1mm resolution
  • Eye-safe, invisible, near-Infrared (IR) emitter
  • Reverse polarity protection if VIN and GND are accidentally swapped
  • Onboard microprocessor handles complex sensor code
  • Compatible with 3.3V and 5V microcontrollers
  • Breadboard-friendly 3-pin SIP form-factor with mounting hole

Specifications:

  • Laser: 850nm VCSEL (Vertical Cavity Surface Emitting Laser)
  • Laser eye safety: Near-Infrared Class 1 Laser Product
  • Field of illumination: 23°
  • Field of view: 55°
  • Form factor: 3-pin male header with 0.1" spacing
  • Typical refresh rate:
  • PWM Mode (Idle Low): 15Hz
  • Serial Mode (Idle high): 22Hz
  • Power requirements: +3.3V to +5V DC; 25mA
  • Logic level: VIN
  • Operating temperature: -10°C to +60°C (+14°F to +140°F)
  • Form factor: 3-pin male header with 0.1" spacing
  • PCB dimensions: 22mm x 16mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.