×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Silicone Modified Conformal Coating

Added to your shopping cart

The 422B Silicone Modified Conformal Coating is a clear and flexible coating that is ideal for protecting electronic circuits in high temperature environments or applications requiring extreme flexibility. It protects against moisture, dirt, dust, and other particulates, and thus avoids corrosion of electronic components. It also insulates against high-voltage arcing, shorts, and static discharges. As well, it protects against thermal shock and puts very little stress on components during temperature cycling.

Compared to other typical silicones, the 422B is a one-part, acrylated silicone which makes it is easier to apply, remove, and rework. Also, it has a faster cure time and a much longer shelf life. It is available in both aerosol, liquid, and pen form and may be applied by spraying, dipping, or brushing.

The 422B protective coating is UL certified under the Coatings for Use on Recognized Printed Wiring Boards—Component category. It performs as a 94V-0 non-flammable coating. It is intended as an easyto-use, cost-effective solution for protection against the typical risks PCB’s face in high temperature environments. It is not intended for high voltage applications (>1500 V) with extended exposures (days) to very high humidity (>95%) and temperature environments (>65 °C [149 °F]).

  • Certified flammability rating of UL 94V-0
  • Maximum constant service temperature of 200 °C
  • Fast drying time—tack free in 7 min at room temperature; dries in 20 min at 65 °C
  • Protects electronics from moisture, corrosion, fungus, thermal shock, and static discharges
  • Easy to inspect: fluoresces blue at 437 nm ±65 nm under UVA light
  • Extended shelf life avoids worries about premature hardening and wastage
  • Easy rework and repairs:
    • Solders through the coat
    • Removable with Cat. No. 435 thinner

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.