Coral Camera

Added to your shopping cart

A 5-megapixel camera module that's compatible with the Coral Dev Board. Connects through the MIPI-CSI interface, and provides an easy way to bring visual input into your models.

The camera attaches to the Coral Dev Board with a 24-pin FFC.

Other features include:

  • ISP function: Automatic exposure control (AEC), automatic white balance (AWB), automatic band filter (ABF), automatic 50/60 Hz lumination, automatic blacklevel calibration (ABLC).
  • Image quality control: color saturation, hue, gamma, sharpness, lens correction, defective pixel canceling, and noise canceling. Support autofocus control (AFC) with embedded AF VCM Driver.
  • Sensor: Omnivision OV5645 SoC (built in ISP)
  • Focus: auto focus, focal length 2.5mm, range 10cm-infinity
  • Field of View: 84.0 degrees / 87.6 degrees
  • ISP Functions: auto exposure control, Auto white balance, auto band filter, auto 50/60Hz lumination, auto * blacklevel calibration
  • Connections: MIPI-CSI, dual lane MIPI interface
  • Dimensions: 25mm x 25mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.