{"id":15901,"sku":"SEN-15901","name":"Weather Meter Kit","description":"
Whether you're an agriculturalist, a professional meteorologist or a weather hobbyist, building your own weather station can be a really rewarding project. When you're measuring weather, however, you need some pretty specialized sensors. This kit represents the three core components of weather measurement: wind speed, wind direction and rainfall.<\/p>\n\n
None of the sensors in this kit contain active electronics, instead they use sealed magnetic reed switches and magnets so you'll need to source a voltage to take any measurements. The positive side of this is that the sensors are easy to interpret:<\/p>\n\n
The rain gauge is a self-emptying bucket-type rain gauge which activates a momentary button closure for each 0.011\" of rain that are collected. The anemometer (wind speed meter) encodes the wind speed by simply closing a switch which each rotation. A wind speed of 1.492 MPH produces a switch closure once per second. Finally, the wind vane reports wind direction as a voltage which is produced by the combination of resistors inside the sensor. The vane\u2019s magnet could<\/em> potentially close two switches at once, allowing up to<\/em> 16 different positions to be indicated, but we have found that 8 positions are more realistic.<\/p>\n\n All of the included sensors are supplied with RJ11 terminated cables, for information on the pin-out of the cable, check out the datasheet.<\/p>\n\n Note:<\/strong> Some basic assembly is required.<\/p>\n\n Includes:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n