USB to Serial Converter With CH340T IC

Added to your shopping cart

USB-to-Serial converter with CH340T IC, suitable for breadboarding

  • Implements CH340, popular chip with good software support
  • Fully open hardware design
  • USB mini connector - USB 2.0 full speed compatible
  • Serial interface with variable baud rate - 50 bps to 2Mbps
  • Breadboard-friendly - 4 pin 0.1" header
  • Extracts power from the USB - can provide either up to 80mA@3.3V or up to 450mA@5V
  • 3.3V or 5V output controlled by an SMT jumper - soldered by default to 3.3V
  • Serial datalines (RXD and TXD) kept at same voltage levels as the selected voltage output
  • PCB dimensions: (1000 x 1050)mil ~ (25.5 x 26.5)mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.