×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

600mA CMOS LDO Voltage Regulator (50mA 3.3V 250mV)

Added to your shopping cart

The AP2112 is a CMOS (complementary metal–oxide–semiconductor), low dropout linear regulator that delivers a guaranteed 600mA (min.) continuous load current.

  • Output Voltage Accuracy: ±1.5%
  • Output Current: 600mA (Min.)
  • Foldback Short Current Protection: 50mA
  • Enable Function to Turn ON/OFF VOUT
  • Low Dropout Voltage (3.3V): 250mV (Typ.) @IOUT = 600mA
  • Excellent Load Regulation: 0.2%/A (Typ.)
  • Excellent Line Regulation: 0.02%/V (Typ.)
  • Low Quiescent Current: 55µA (Typ.)
  • Low Standby Current: 0.01µA (Typ.)
  • Low Output Noise: 50µVRMS
  • PSRR: 100Hz -65dB, 1kHz -65dB
  • OTSD Protection
  • Stable with 1.0µF Flexible Cap: Ceramic, Tantalum and Aluminum Electrolytic
  • Operation Temperature Range: -40°C to +85°C
  • ESD: MM 400V, HBM 4000V
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Can anyone confirm that this is the same voltage regulator that is used on the nRF24L01-RP-SMA (WRL-00705)? The EAGLE schematic indicates that this is the correct package size, the PDF schematic says that it is a LDO voltage regulator, and the web page indicates that the regulator rated for 3.3V.

Customer Reviews

No reviews yet.