Microchip SAM D21 Low-Power, 32-bit Cortex-M0+ MCU (QFN)

Added to your shopping cart

Microchip Technology SAM D21 ARM® Cortex®-M0+ Microcontrollers are low-power MCUs that range from 32- to 64-pins with up to 256KB Flash and 32KB of SRAM. The SAM D21 MCUs have a maximum 48MHz frequency and reach 2.46 CoreMark/MHz. The devices are designed for simple and intuitive migration with identical peripheral modules. Features include hex compatible code, identical linear address map, and pin compatible migration paths between all devices in the product series. All devices includeintelligent and flexible peripherals, Event System for inter-peripheral signaling, and support for capacitivetouch button, slider, and wheel user interfaces.

  • Processor
    • ARM® Cortex®-M0+ CPU running at up to 48 MHz
      • Single-cycle hardware multiplier
      • Micro Trace Buffer (MTB)
  • Memories
    • 32/64/128/256 KB in-system self-programmable Flash
    • 4/8/16/32 KB SRAM Memory
  • System
    • Power-on Reset (POR) and Brown-out Detection (BOD)
    • Internal and external clock options with 48 MHz Digital Frequency-Locked Loop (DFLL48M) and 48 MHz to 96 MHz Fractional Digital Phase-Locked Loop (FDPLL96M)
    • External Interrupt Controller (EIC)
    • 16 external interrupts
    • One Non-maskable Interrupt (NMI)
    • Two-pin Serial Wire Debug (SWD) programming, test and debugging interface
  • Low Power
    • Idle and Stand-by Sleep modes
    • SleepWalking peripherals
  • Peripherals
    • 12-channel Direct Memory Access Controller (DMAC)
    • 12-channel Event System
    • Up to five 16-bit Timer/Counters (TC), configurable as either:
      • One 16-bit TC with two compare/capture channels
      • One 8-bit TC with two compare/capture channels
      • One 32-bit TC with two compare/capture channels, by using two TCs
    • Up to four 24-bit Timer/Counters for Control (TCC), with extended functions:
      • Up to four compare channels with optional complementary output
      • Generation of synchronized pulse width modulation (PWM) pattern across port pins
      • Deterministic fault protection, fast decay and configurable dead-time between complementary output
      • Dithering that increase resolution with up to 5 bit and reduce quantization error
    • 32-bit Real Time Counter (RTC) with clock/calendar function
    • Watchdog Timer (WDT)
    • CRC-32 generator
    • One full-speed (12 Mbps) Universal Serial Bus (USB) 2.0 interface
      • Embedded host and device function
      • Eight endpoints
    • Up to six Serial Communication Interfaces (SERCOM), each configurable to operate as either:
      • USART with full-duplex and single-wire half-duplex configuration
      • I2C up to 3.4 MHz
      • SPI
      • LIN slave
    • One two-channel Inter-IC Sound (I2S) interface
    • One 12-bit, 350ksps Analog-to-Digital Converter (ADC) with up to 20 channels
      • Differential and single-ended input
      • 1/2x to 16x programmable gain stage
      • Automatic offset and gain error compensation
      • Oversampling and decimation in hardware to support 13-, 14-, 15- or 16-bit resolution
    • 10-bit, 350 ksps Digital-to-Analog Converter (DAC)
    • Up to four Analog Comparators (AC) with Window Compare function
    • Peripheral Touch Controller (PTC)
      • 256-Channel capacitive touch and proximity sensing
  • I/O
    • Up to 52 programmable I/O pins

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.