×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Microchip SAM D21 Low-Power, 32-bit Cortex-M0+ MCU (TQFP)

Added to your shopping cart

SMARTSAM D21 is a series of low-power microcontrollers using the 32-bit ARM Cortex M0+ processor, and ranging from 32- to 64-pins with up to 256KB Flash and 32KB of SRAM. The SAM D21 devices operate at a maximum frequency of 48MHz and reach 2.46 CoreMark MHz They are designed for simple and intuitive migration with identical peripheral modules, hex compatible code, identical linear address map and pin compatible migration paths between all devices in the product series. All devices include intelligent and flexible peripherals, Event System for inter-peripheral signaling, and support for capacitive touch button, slider and wheel user interfaces.

  • Mounting Style: SMD/SMT
  • Package/Case: TQFP-48
  • Series: SAMD21
  • Core: ARM Cortex M0+
  • Data Bus Width: 32 bit
  • Maximum Clock Frequency: 48MHz
  • Program Memory Size: 256 kB
  • Data RAM Size: 32 kB
  • ADC Resolution: 12 bit
  • Number of I/Os: 38 I/O
  • Operating Supply Voltage: 1.62 V to 3.63 V
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +85C
  • Program Memory Type: Flash

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.