"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","related_products","videos"
"15950","TOL-15950","Zrn Single Flute - 0.125\"" Diameter, #274Z","
These flat mills are perfect for roughing or machining flat or prismatic parts.
If you\'ve got a Nomad or Shapeoko, these are great cutters for cutting plastic and aluminum.
All of our cutters are manufactured here in the US and begin life as a blank of US carbide. There\'s nothing imported here!
- Note: If you have or are purchasing a Shapeoko, please be sure you are purchasing a precision collet and nut to be able to use these cutters.
Features:
- Cutting Diameter: .125\""
- Cutting Length: .5\""
- Shank Diameter: .125\""
","These flat mills are perfect for roughing or machining flat or prismatic parts.
If you\'ve got a Nomad or Shapeoko, these are great cutters for cutting plastic and aluminum.
All of our cutters are manufactured here in the US and begin life as a blank of US carbide. There\'s nothing imported here!
* Note: If you have or are purchasing a Shapeoko, please be sure you are purchasing a precision collet and nut to be able to use these cutters.
**Features:**
* Cutting Diameter: .125\""
* Cutting Length: .5\""
* Shank Diameter: .125\""
","2019-12-18 09:44:52.037419-07","30","30","1","","","","","","","","8465.92.0091","84mm","22mm","22mm","0.2500lbs","
.\'\'...
..;\'.
..\'.
..;;.
.\':;.
..,.
.\',.
.\'. ..
.....;,
...\',c:
. .,;:,
. .\'..\'
. ....,
....:.
...l.
. ...c.
. ,;
.. .,c
..\',..;c
;;:c,;ld.
\',lo;:dk
.\'cd.;xk
..cd.;xk
..cd.;dk
..cd.;dk
..cx.,dk
..cd.;dx
..cd.,dx
..cd.,dx
..cd.,dx
.\'cd\';dx
..cd\',ox
..:d\',ox
..:d\',od
..:d\',od
.\':d\';od
..:d\',od
..:d,;od
..:d\';od
..:d\';od","https://www.sparkfun.com/products/15950/images.txt","CNC Accessories,
Carbide 3D","","18451,
18452,
18455,
18456,
14852,
14855,
14853,
14854,
14845,
14850,
14849,
14851,
14856,
14857,
14817,
14818,
14814,
14859,
14858,
14792,
14793,
14794,
14903,
14904",""