Molex Flexible GNSS Antenna - U.FL (100mm)

Added to your shopping cart

The Molex GNSS Flex antenna is a great option for basic GNSS applications and will work with any of our GNSS boards equipped with a U.FL at a fraction of the cost of many of its big brothers. This antenna supports GPS, Galileo, BeiDou, and GLONASS in three different frequency bands (1561 +/-3MHz, 1575 +/-3MHz, 1602 +/-3MHz).

Simply remove the backing and stick this to any surface, or leave the backing on (just be careful of the fragile U.FL connector).

  • Cable length: 100mm
  • Connector: U.FL
  • Polarization: Linear
  • Protocol: BeiDou, Galileo, GLONASS, GPS
  • Peak Gain (Max): 1.1 dBi+
  • Input Impedance 50 Ohms
  • Mounting Style: Adhesive

Molex Flexible GNSS Antenna - U.FL (100mm) Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • kzadar / about 2 years ago / 1

    Should this be placed on a conductive surface or a dielectric surface?

    • Santa Claus Impersonator / about 2 years ago / 1

      Hi there, it sounds like you are looking for technical assistance. Please use the link in the banner above, to get started with posting a topic in our forums. Our technical support team will do their best to assist you.

      That being said, here is the application note from a similar product. If I remember correctly, usually the further away the antenna is from a parallel ground plane, the better performance it should have.

Customer Reviews

No reviews yet.