×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Hercules MA501 Permanent Mount GPS/GALILEO & Wi-Fi Antenna

Added to your shopping cart

MA501 is a combination of high-performance GPS/GALILEO and dual-band Wi-Fi (2.4 2.5/5.2GHz) antenna solution for reliable location information with localised data transfer via WLAN, Zigbee or Wi-Fi. This product incorporates the industry’s most advanced GPS/GALILEO active ceramic patch technology (XtremeGain™) allowing for gains of up to 300% in accuracy compared to traditional antennas. Time to first fix is under 1 minute with all of the industry-leading GPS/GALILEO receivers. XtremeGain technology means the antenna has been tuned for the Hercules environment giving you the optimum antenna solution to enable elimination of data gaps. The 2.4/5.2GHz antenna inside has also been tuned for this enclosure; hence performance is excellent at all bands meaning the antenna works worldwide. It was designed mainly for commercial vehicle and outdoor equipment installations, with extra thick threads, with the cables exiting through the bottom for ease of install. Durable and robust UV resistant PVC housing is resistant to vandalism and direct attack. It is designed for covert mounting as it is only 3cm high when mounted, thus complies with the latest EU directives for height restrictions. The antenna housing is completely waterproof to IP67, and also to IP69K, which means it is waterproof against high-pressure water jets used in industrial environments for cleaning.

  • GPS / GALILEO • High LNA Gain up to 32 dB ± 2 dB • Miniaturized – diameter 49mm • Low Noise (1.5 dB max) • Resides in its own chamber and is tuned for the Hercules environment to enhance performance
  • WLAN / Wi-Fi • Advanced dual-band antenna for worldwide application • Tuned for the Hercules environment to enhance performance
  • Other • Weatherproof (IP67 & IP69K) with robust foam seal • Quality textured covert and low profile design • UV and Vandal resistant PC housing

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.