×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Interchangeable Wall Plug Power Supply

Added to your shopping cart

This 5.1V DC 3A interchangeable power supply with USB Type C output connector is specifically designed to be compatible with the Raspberry Pi 4. The power supply offers a 90 to 264VAC input voltage range, a 3A current rating, and a 47 to 63Hz frequency range. It comes complete with UK, Euro, USA, and Auz AC heads with all relevant country approvals and Pi4 compatibility.

  • Comes with UK, Euro, USA & Auz AC plug heads
  • Compatible with Raspberry Pi4
  • +5.1V output voltage range
  • USB Type C output connector
  • Interchangeable AC heads
  • 90 VAC to 264 VAC input voltage
  • 15.3 watt output power
  • 3A output current max
  • 47 to 63Hz input frequency range
  • 0.6A max. input current rated
  • 10VDC max. over voltage protection
  • 0.25mA max. leakage current
  • 3000VAC 10mA 1 min. hi-pot rating
  • 0°C to +40°C operating temperature range
  • -20° to +60°C storage temperature range

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.