×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

4.3" TFT Display with Capacitive Touch and Cover Lens Bezel

Added to your shopping cart

This is a colour active matrix LCD module incorporating amorphous silicon TFT (Thin Film Transistor). It is composed of a colour TFT-LCD panel, driver IC, FPC and a back light unit with capacitive touch and a cover lens bezel. The module display area contains 480 x 272 pixels.

  • Capacitive touch panel with cover lens bezel
  • Viewing Direction: 12:00
  • Gray Scale Inversion Direction: 6:00
  • Active Area (W x H): 95.04 × 53.856 mm
  • Dot Pitch: (W x H) 0.198 x 0.198 mm
  • Driver IC: OTA5180A
  • BackLight Type: 10 LEDs
  • Display Resolution Pixels: 480 x 272
  • Interface Type: Parallel RGB 24-bit
  • Surface Luminance: 475 cd/m2 (typical)
  • Color Depth: 16.7 M
  • Pixel Arrangement: RGB Vertical Stripe
  • Surface Treatment: AG
  • Input Voltage: 3.3 V (typical)
  • Module Size: 123.04 x 84.46 x 4.62 (Including CLB)
  • Operating Temperature Range: -20 C to + 70 C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.