×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

9.0" TFT Display with Resistive Touch

Added to your shopping cart

This is a colour active matrix LCD module incorporating amorphous silicon TFT (Thin Film Transistor). It is composed of a colour TFT-LCD panel, driver IC, FPC and a back light unit with resistive touch. The module display area contains 800 x 480 pixels.

  • Resistive touch panel
  • Viewing Direction: 6:00
  • Gray Scale Inversion Direction: 12:00
  • Active Area (W x H): 198 × 111.696 mm
  • Dot Pitch: (W x H) 0.0825 × 0.2327 mm
  • Driver IC: Source: EK9716 Gate: EK73002
  • Backlight Type: 33 LEDs
  • Display Resolution Pixels: 800 x 480
  • Interface Type: TTL
  • Surface Luminance: 400 cd/m2 (typical)
  • Color Depth: 16.7 M
  • Pixel Arrangement: RGB Vertical Stripe
  • Surface Treatment: AG
  • Input Voltage: 3.3 V (typical)
  • Module Size - W x H x T: 210.7 x 126.4
  • Operating Temperature Range: -20 C to + 70 C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.