×

We will be closed on November 25, 2021 and November 26, 2021 in observance of the Thanksgiving holiday. We will resume normal operations on November 29, 2021. Wishing you a safe and happy holiday from all your friends at SparkFun!

×

Receive a free SparkFun USB Thumb Drive with every order this weekend. Details.

Sensors with Aluminum Stand Kit

Added to your shopping cart

Designed for mounting two distance sensors together, this stylish aluminum dual sensor stand is a perfect addition to your robotics project.

The combination of both ultrasound and infrared object sensing provides an enhanced level of collision and proximity detection. The PING))) and IR Sensors will detect many of the same obstacles (walls, furniture, etc.) but the Sharp IR can detect soft fabric obstacles like curtains that the PING))) cannot, and the PING))) will detect transparent and semi-transparent obstacles like windows that the Sharp IR cannot. Each sensor covers for the limitations of the other, which leads to extremely reliable navigation and obstacle avoidance for your robot.

  • (1) - PING))) Ultrasonic Distance Sensor
  • (1) - Sharp Long Distance IR Sensor
  • (1) - Dual IR/Ping Aluminum Protector Stand
  • (2) - Socket head 6-32 x ½" cap screws
  • (4) - Pan Head screws, 4-40 x 1/2"
  • (4) - Nylon spacers, round, #4 x 1/4"
  • (2) - Nylon spacers, round, #4 x 1/16"
  • (1) - Light Pipe
  • (1) - 7/64" Ball-End Hex Key
  • (1) - 3 wire Ext, F/F 12" cable
  • (1) - Sharp IR to Servo cable
  • Dual-sensing combination in a single mounting configuration
  • PING))) Ultrasonic Distance Sensor included
  • Sharp IR Sensor included
  • Aluminum Stand, with mounting holes 1.75" o.c.
  • Cables, mounting hardware for both sensors included
  • Dimensions: 2.58 x 2.72 x 0.90 in (6.35 x 6.91 x 2.29 cm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.