×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

×

Please take our customer survey for a chance to win $1000 in SparkFun credit! We really appreciate the time you take to give us your extremely valuable feedback on how SparkFun can be its best - we couldn't do it without your input. Thank you!

Vibration Motor Capsule

Added to your shopping cart

This is a fully encapsulated DC vibration motor that has many applications in today's market. This motor can be used to provide feedback in a human interface system where touch is utilized. The motors are small and compact which allows you to install them into an application where space is a vital commodity. These are quality motors that can be used in the medical, automotive, and consumer applications and products.

  • Mechanical Noise of 50 dB(A) Max so you can get the feed back you desire without a lot of extra noise
  • Rotation can be CW or CCW, giving you more applicable capabilities
  • Rated at 3 VDC, giving you a low-power solution for user and application feedback
  • Wire Length: 4.76 cm
  • Voltage requirements: 2.2 ~3.6 VDC
  • Rated Current: 250 mA @ rated voltage
  • Stall Current: 680 mA @ rated voltage
  • Dimensions: .88 cm (diameter) X 2.49 cm (length)
  • Operating temp range: -22 to +158 °F (-30 to +70 °C)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.