×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Ultrasonic Distance Sensor Mounting Bracket

Added to your shopping cart

The Ultrasonic Distance Sensor Mounting Bracket is a precisely machined mounting bracket cut from ¼ in thick high-grade aluminum. With easy installation this stand can gracefully attach your Ultrasonic Distance Sensor to your robot and protect the sensor from most collisions.

NOTE

  • 1x Ultrasonic Distance Sensor Mounting Bracket
  • Two 6-32 (0.144 inch Dia.) un-threaded mounting holes
  • Dimensions: 1.95 in x 2.20 in x 0.25 in (11.4 mm x 55.9 mm x 6.4 mm)
  • Designed to protect your Ultrasonic Distance Sensor from damage.
  • Hardware to connect sensor to stand is included
  • Aperture and plastic light pipe included to allow for visual check of sensor function while mounted to stand.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.