×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Parallax Continuous Rotation Servo

Added to your shopping cart

The Parallax Continuous Rotation Servo is ideal for robotics and basic movement projects. It is designed for continuous rotation and is easily interfaced with any Parallax microcontroller.

Note: Servo current draw can spike while under load. Be sure that your application's power supply and voltage regulator is prepared to supply adequate current for all servos used.

  • Bidirectional continuous rotation
  • 0 to 50 RPM, with linear response to PWM for easy ramping
  • Accepts four mounting screws
  • Easy to interface with any Parallax microcontroller or PWM-capable device
  • Very easy to control with PBASIC's or SX/B's PULSOUT commands
  • Weighs only 1.5 oz (42.5 g)
  • Power requirements: 4 to 6 VDC* , 15 -200 mA
  • Communication: Pulse-width modulation
  • Gear material: Acetal copolymer
  • Dimensions: 2.2 x 0.8 x 1.6 in (55.8x 19 x 40.6 mm) excluding servo horn
  • Operating temp range: +14 to +122 °F (-10 to +50 °C)
  • Torque: 38 oz-in @ 6 V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.