Neutrik powerCON TRUE1 TOP (Male)

Added to your shopping cart

The powerCON TRUE1 TOP is a locking 16 A true mains connector for outdoor applications. It replaces appliance couplers wherever a very rugged solution in combination with a locking device is needed in order to guarantee a safe power connection.

The powerCON TRUE1 TOP is a connector with breaking capacity (CBC), i.e. it can be connected or disconnected under load or live.

  • Heavy duty sealed power connector for harsh and demanding environment
  • Uses high impact UV-resistant materials
  • Current Rating: 20A
  • Voltage Rating: 250V
  • Mounting Angle: Straight
  • Mounting Style: Cable
  • Number of Ports: 1 Port
  • IP Rating: IP65
  • Housing Material: Polyamide (PA)
  • Termination Style: Screw
  • Type: Plug
  • Contact Material: Copper Alloy
  • Flammability Rating: UL 94 V-0
  • Maximum Operating Temperature: +80C
  • Minimum Operating Temperature: -30C
  • Wire Gauge: 12 AWG

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.