Neutrik etherCON TOP Cable Connector

Cable connector carrier consists of a velour chromiuim shell, chuck and boot. The boot is suitable for cable diameters from 5 - 8 mm. For non pre-assembled cables only. Cable connector carrier does not include a RJ45 plug.

The etherCON cable connector carrier upgrades a conventional RJ45 connector to an extremely robust, lockable and outdoor protected solution with IP65 rating and UL 50E certification.

  • Heavy-duty sealed RJ45 system designed for harsh environments
  • Rugged cable connector carriers that accept most RJ45 plugs
  • D-sized receptacles for PCB mount and IDC termination
  • Include feedback adapters
  • Outdoor protection according to IP65 and UL50E
  • Uses high impact UV resistant materials per UL certification
  • Comes with attached cover for sealing after disconnection
  • Class D or CAT5e according to ISO/IEC 11801 and TIA/EIA 568B
  • USOC Codes: RJ45
  • Number of Ports: 1 Port
  • Mounting Style: Cable Mount
  • Mounting Angle: Straight
  • Shielding: Shielded
  • Minimum Operating Temperature: -30C
  • Maximum Operating Temperature: +80C
  • Accessory Type: Backshell
  • IP Rating: IP65
  • Gender: Male
  • Mating Cycles: 1000 Cycles

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.