Neutrik XLR Chassis Connector TOP (Male)

Added to your shopping cart

3 pole male chassis connector, TRUE OUTDOOR PROTECTION (TOP)

The X-TOP series is a "heavy-duty" XLR chassis connector for outdoor use. Outdoor protected by mating with related cable connector of the XLR TOP range (IP65 and UL50E). Gold contacts are standard.

  • Heavy-duty sealed XLR connector range for harsh and demanding environment
  • Uses high impact UV-resistant materials
  • Standard: Standard XLR
  • Number of Positions: 3 Position
  • Gender: Male
  • Termination Style: Solder Cup
  • Mounting Style: Panel
  • Contact Plating: Gold
  • Orientation: Straight
  • Contact Material: Brass
  • Voltage Rating: 50V
  • Current Rating: 16A
  • Mating Cycles: 1000 Cycle

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.