Neutrik XLR connector TOP (Male)

Added to your shopping cart

3 pole male cable connector, TRUE OUTDOOR PROTECTION, gold contacts

The X-TOP series is a "heavy duty" XLR cable connector for outdoor use. IP65 rating and certified outdoor protection to UL 50E by mating with related cable or chassis connector of the XLR TOP range.

  • Heavy duty sealed XLR connector range for harsh and demanding environment
  • Uses high impact UV resistant materials
  • Standard: Standard XLR
  • Number of Positions: 3 Position
  • Gender: Male
  • Termination Style: Solder Cup
  • Mounting Style: Cable
  • Contact Plating: Gold
  • Orientation: Straight
  • Contact Material: Brass
  • Voltage Rating: 50V
  • Current Rating: 16A
  • Mating Cycles: 1000 Cycle

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.