LED Light Pipes

Added to your shopping cart

VCC LFB Low Profile Diffused Rigid Light Pipes have a diffused round 3mm surface for a super wide viewing angle at 120º. These can be used with surface-mount or through-hole LEDs and have an optical grade polycarbonate for maximum light transmission. They have a low profile, flush design and a frosted surface that diffuses light that provides uniform brightness and a soft glow. Dimensions are 3mm x 3.2mm.

  • For use with surface-mount or through-hole LEDs optical grade polycarbonate for maximum light transmission
  • Low profile, flush panel design wide viewing angle at 120º
  • Frosted surface diffuses light and provides uniform brightness and a soft glow
  • Press fit (front panel mount) with crushable ribs that simplifies installation
  • No physical connection between light pipe and LED provides versatility for assembly length is 0.125” (3.2mm).
  • Mfg. part number LFB012CTP

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.