Toshiba TB67S112PG Parallel Controlled Solenoid Driver

Added to your shopping cart

Toshiba TB67S112PG Parallel Controlled Solenoid Driver is a solenoid driver for parallel input. This parallel controlled solenoid driver employs BiCD process and achieves 50V output voltage and 1.5A/Ch (absolute maximum rating) output current. The TB67S112PG driver is capable of driving up to two solenoids simultaneously (2-Ch sink driver) and a unipolar stepping motor with two chips. The TB67S112PG driver comes with built-in over-current detection at each output, thermal shutdown detection that detects errors of whole devices, and output MOSFET for low ON-resistance.

  • Type: Solenoid Driver
  • Operating Supply Voltage: 4.5V to 47V
  • Output Current: 1.5A
  • Operating Supply Current: 1.6mA
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +85C
  • Mounting Style: Through Hole
  • Package/Case: DIP-16
  • Number of Outputs: 2 Output
  • Output Voltage: 50V
  • Pd - Power Dissipation: 2.7W

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.