Toshiba Small Signal Schottky Barrier Diode - CUS05F40,H3F

Added to your shopping cart

The Toshiba Small Signal Schottky Barrier Diode - CUS05F40,H3F has a reverse voltage of 40V and a forward current of 500mA.

  • Mounting Style: SMD/SMT
  • Package/Case: SOD-882-2
  • If - Forward Current: 500mA
  • Vrrm - Repetitive Reverse Voltage: 40V
  • Vf - Forward Voltage: 0.74V
  • Ifsm - Forward Surge Current: 5A
  • Configuration: Single
  • Ir - Reverse Current: 1.8uA
  • Maximum Operating Temperature: +150C
  • Vr - Reverse Voltage: 40V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.