Toshiba Small Signal Schottky Barrier Diode - TBAT54S,LM

Added to your shopping cart

The Toshiba Small Signal Schottky Barrier Diode - TBAT54S,LM comes in at 35V and 200mA.

  • Mounting Style: SMD/SMT
  • Package/Case: SOT-23
  • If - Forward Current: 200mA
  • Vrrm - Repetitive Reverse Voltage: 35V
  • Vf - Forward Voltage: 0.45V
  • Ifsm - Forward Surge Current: 1A
  • Configuration: Dual
  • Ir - Reverse Current: 2uA
  • Maximum Operating Temperature: +150C
  • Pd - Power Dissipation: 320mW
  • Vr - Reverse Voltage: 30V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.