×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

TCXO Oscillators 32MHz 0.5ppm 1.7V to 3.465V

Added to your shopping cart

ECS ECS-TXO-25CSMV MultiVolt™ Clipped Sine Wave Temperature-Compensated Crystal Oscillators (TCXOs) feature a 1.7V to 3.465V supply voltage range and come in a 2.5mm x 2.0mm x 1.0mm ceramic package. ECS-TXO-25CSMV TCXOs offer ±2.0PPM frequency tolerance and operate over a wide temperature range of up to -40°C to +85°C. This ECS series is ideal for portable, wireless applications where stability is critical.

  • Frequency: 32MHz
  • Frequency Stability: 0.5 PPM
  • Load Capacitance: 10pF
  • Operating Supply Voltage: 1.7VDC to 3.465VDC
  • Supply Voltage - Min: 1.7VDC
  • Supply Voltage - Max: 3.465VDC
  • Output Format: Clipped Sine Wave
  • Termination Style: SMD/SMT
  • Minimum Operating Temperature: -20C
  • Maximum Operating Temperature: +70C
  • Current Rating: 2.5mA

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.