Crystals 32MHz 8pF 10ppm 40 ohm -40C +125C

Added to your shopping cart

CTS Electronic Components Internet of Things Enhanced Quartz Crystals feature specific design parameters targeted for wireless protocols used in Internet of Things (IoT) applications. The crystals provide circuit elements needed for new chipset oscillator designs, operating at lower battery power and gain margins, to effectively perform. Designed with low ESR and low plating capacitance to ensure quick start-up over wide temperature ranges, the IoT crystals are optimized for long-term reliability and performance. Additional features include a -40°C to +125°C operating temperature range, tight tolerance and stability options, small load capacitance values, and various package sizes.

  • Termination Style: SMD/SMT
  • Load Capacitance: 8pF
  • Frequency: 32MHz
  • Tolerance: 10 PPM
  • Frequency Stability: 50 PPM
  • ESR: 40 Ohms
  • Drive Level: 10uW
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +125C
  • Mounting Style; SMD/SMT

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.