×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Supercapacitor 4F 4.2V 3pin Horizontal

Added to your shopping cart

Vishay Hybrid Storage 196 HVC ENYCAP™ Capacitors are polarized energy storage capacitors with high capacity and energy density. The 196 HVC ENYCAP Caps feature voltage flexibility of 1.4V (single cell) to 2.8V / 4.2V / 5.6V / 7.0V / 8.4V (multiple cells) and are available in stacked through hole (STH, radial), surface mount flat (SMF) and lay flat configurations (LPC) with wire and connectors.

  • Termination Style: Radial
  • Capacitance: 4F
  • Voltage Rating DC: 4.2VDC
  • Tolerance: -20%, +80%
  • ESR: 22.5 Ohms
  • Minimum Operating Temperature: -20C
  • Maximum Operating Temperature: +70C
  • Orientation: Horizontal
  • Leakage Current: 30uA

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.