×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Ceramic Capacitor 900V 0.5uF Ceralink Flex Assembly 2

Added to your shopping cart

TDK / EPCOS CeraLink™ Flex Assembly Capacitors offer high ripple current capability and a high temperature range while simultaneously providing low ESL, low ESR, low dielectric absorption and minimal power loss. The FA series is optimized for high frequencies up to several MHz and is AEC-Q200 qualified. These capacitors are RoHS compatible and constructed with PLZT ceramic (lead lanthanum zirxonium titanate).

  • Termination Style: SMD/SMT
  • Capacitance: 0.5uF
  • Dielectric: PLZT Ceramic
  • Voltage Rating: 900V
  • Tolerance: 20%
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +150C
  • Qualification: AEC-Q200
  • Voltage Rating DC: 900VDC
  • Capacitance - nF: 500nF
  • Capacitance - pF: 500000pF

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.