"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","videos","related_products" "16158","COM-16158","SNF Leaded Varistor 275V 10mm 10%","
EPCOS B722 SNF AdvanceD SIOV Metal Oxide Varistors by TDK are high operating temperature (up to 125°C) varistors with high surge current ratings up to 10kA. The round varistor element is packaged in a silicone resin UL 94 V-0 flame-retardant coating with tinned wire terminals. The high-energy AdvanceD Series E2 varistors feature high energy ratings up to 400J, a wide operating voltage range of 130VRMS to 625VRMS, enhanced resistance against heat and humidity [85°C, 85% r.h., 0.85 - VV (1mA), 1000h], and can be used in harsh environments.
Features:
Documents:
","EPCOS B722 SNF AdvanceD SIOV Metal Oxide Varistors by TDK are high operating temperature (up to 125°C) varistors with high surge current ratings up to 10kA. The round varistor element is packaged in a silicone resin UL 94 V-0 flame-retardant coating with tinned wire terminals. The high-energy AdvanceD Series E2 varistors feature high energy ratings up to 400J, a wide operating voltage range of 130VRMS to 625VRMS, enhanced resistance against heat and humidity [85°C, 85% r.h., 0.85 - VV (1mA), 1000h], and can be used in harsh environments. **Features:** * Mounting Style: PCB Mount * Termination Style: Radial * Voltage Rating AC: 275VAC * Voltage Rating DC: 350VDC * Varistor Voltage: 430V * Clamping Voltage: 710V * Peak Surge Current: 3.5kA * Surge Energy Rating: 55 J * Capacitance: 220pF * Minimum Operating Temperature: -40C * Maximum Operating Temperature: +125C * Current Rating: 1.5A * Tolerance: 10% **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/8/b/c/e/a/DS-16158-Varistors_SNF_Leaded_Varistor_275V_10mm_10_.pdf) ","2020-02-18 06:55:21.175727-07","0.95","0.95","","","1","","","","","","8533404000","25mm","25mm","15mm","0.0050lbs"," ............ .,\'..........,,. ,:,,\',::::,;:,,;c. .o:o0l:cccc:cc:;:cl ;dlc:;lollcllc:::lx. .kdlc:cxxocllccclxd ;OxoloodlddolccdO\' :K0Oxdddddxdocl. .lx::dkOOOOxodoc. ,. .co. .,. ., \'\' .\' ., ,. ., ,. ., ,. ., ,. ., ,. ., ;. ., ;. ., ;. ., ;. ., ;. ., ; ., ; ., ; ., ; .; ; .; ; .; ; ; ; ; ; ; ; ; ; . ; ","https://www.sparkfun.com/products/16158/images.txt","Resistors","","",""