SNF Leaded Varistor 275V 7mm 10%

Added to your shopping cart

EPCOS B722 SNF AdvanceD SIOV Metal Oxide Varistors by TDK are high operating temperature (up to 125°C) varistors with high surge current ratings up to 10kA. The round varistor element is packaged in a silicone resin UL 94 V-0 flame-retardant coating with tinned wire terminals. The high-energy AdvanceD Series E2 varistors feature high energy ratings up to 400J, a wide operating voltage range of 130VRMS to 625VRMS, enhanced resistance against heat and humidity [85°C, 85% r.h., 0.85 - VV (1mA), 1000h], and can be used in harsh environments.

  • Mounting Style: PCB Mount
  • Termination Style: Radial
  • Voltage Rating AC: 275VAC
  • Voltage Rating DC: 350VDC
  • Varistor Voltage: 430V
  • Clamping Voltage: 710V
  • Peak Surge Current: 1.75kA
  • Surge Energy Rating: 27.5 J
  • Capacitance: 110pF
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +125C
  • Current Rating: 500A
  • Tolerance: 10%

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.